IESNA:LM-63-2002
[TEST]P1440322
[TESTLAB]THIRD PARTY NVLAP
[ISSUEDATE]04/15/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA ( NTCLR26040126)
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XSF100-SFTR-5Hx5V-840-Position 4
[LUMINAIRE] LUMARK ALL SELECTABLE LUMINAIRE 100W w/ NEMA 5 FLOOD DISTRIBUTION 4000K CCT 80 CRI LIGHT ENGINE AT Position 4
[LAMP] (1) 4000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.38A 45.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]4000K
[_SEARCH_APPLICATION]Outdoor, Architectural, Area, Automotive, Commercial, Facade, Landscape, Parking, Parks, 
[MORE]Pedestrian, Prison, Recreation, Roadway, Site, Street, Substation, Security, Corrosion Resistant, Wet Location
[MORE] PATHWAY, PEDESTRIAN, SIDEWALK, WALKWAY, WET LOCATION
[_SEARCH_MOUNTING] CEILING, ROOF
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]7560.8
TILT=NONE
1 -1 1 181 25 1 1 0.4000 0.4000 0.0000
1.000 1 45.0
0.0    1.0    2.0    3.0    4.0    5.0    6.0    7.0    8.0    9.0    
 10.0   11.0   12.0   13.0   14.0   15.0   16.0   17.0   18.0   19.0   
 20.0   21.0   22.0   23.0   24.0   25.0   26.0   27.0   28.0   29.0   
 30.0   31.0   32.0   33.0   34.0   35.0   36.0   37.0   38.0   39.0   
 40.0   41.0   42.0   43.0   44.0   45.0   46.0   47.0   48.0   49.0   
 50.0   51.0   52.0   53.0   54.0   55.0   56.0   57.0   58.0   59.0   
 60.0   61.0   62.0   63.0   64.0   65.0   66.0   67.0   68.0   69.0   
 70.0   71.0   72.0   73.0   74.0   75.0   76.0   77.0   78.0   79.0   
 80.0   81.0   82.0   83.0   84.0   85.0   86.0   87.0   88.0   89.0   
 90.0   91.0   92.0   93.0   94.0   95.0   96.0   97.0   98.0   99.0   
 100.0  101.0  102.0  103.0  104.0  105.0  106.0  107.0  108.0  109.0  
 110.0  111.0  112.0  113.0  114.0  115.0  116.0  117.0  118.0  119.0  
 120.0  121.0  122.0  123.0  124.0  125.0  126.0  127.0  128.0  129.0  
 130.0  131.0  132.0  133.0  134.0  135.0  136.0  137.0  138.0  139.0  
 140.0  141.0  142.0  143.0  144.0  145.0  146.0  147.0  148.0  149.0  
 150.0  151.0  152.0  153.0  154.0  155.0  156.0  157.0  158.0  159.0  
 160.0  161.0  162.0  163.0  164.0  165.0  166.0  167.0  168.0  169.0  
 170.0  171.0  172.0  173.0  174.0  175.0  176.0  177.0  178.0  179.0  
 180.0  
0.0    15.0   30.0   45.0   60.0   75.0   90.0   105.0  120.0  135.0  
 150.0  165.0  180.0  195.0  210.0  225.0  240.0  255.0  270.0  285.0  
 300.0  315.0  330.0  345.0  360.0  
10234.2 10244.6 10206.8 10136.1 10037.1 9918.1 9790.2 9664.0 9551.4 9435.6 
9312.5 9169.3 8998.0 8794.6 8563.7 8308.8 8042.6 7761.2 7468.2 7164.5 
6843.7 6486.5 6088.1 5654.3 5194.1 4732.3 4265.5 3814.8 3393.8 3034.1 
2737.0 2503.5 2321.3 2181.6 2070.9 1981.5 1907.1 1843.0 1783.5 1723.0 
1658.0 1590.3 1517.2 1440.3 1359.8 1272.3 1183.5 1097.2 1016.7 931.3 
852.8 791.1 714.5 645.3 576.4 528.6 474.0 421.5 370.9 335.4 
300.1 268.4 239.8 216.0 193.4 174.3 158.2 143.6 129.9 117.2 
104.9 94.0 83.5 73.7 65.1 56.6 48.1 40.9 33.7 26.6 
20.7 15.8 11.7 8.3 5.9 3.4 0.9 0.3 0.1 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
10234.2 10229.4 10178.7 10102.3 9990.5 9873.1 9739.6 9606.1 9479.0 9351.1 
9212.0 9058.4 8871.0 8658.6 8407.7 8141.5 7838.9 7524.6 7204.8 6871.8 
6516.8 6129.1 5728.7 5293.4 4848.5 4416.8 3986.9 3582.9 3208.0 2888.3 
2617.7 2407.0 2236.9 2103.7 1998.1 1909.6 1834.1 1766.1 1700.7 1635.7 
1570.6 1503.6 1432.5 1357.2 1278.9 1199.7 1122.1 1045.1 971.2 889.1 
803.5 710.9 646.8 582.7 539.1 483.0 435.6 397.7 361.1 333.3 
313.7 286.4 256.4 230.0 210.6 190.5 172.6 156.5 140.8 126.2 
112.2 99.8 88.6 78.2 68.6 59.1 49.6 41.5 33.6 26.8 
20.9 15.8 12.0 8.4 5.9 3.4 0.9 0.3 0.1 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
10234.2 10215.7 10159.4 10073.3 9955.9 9830.4 9691.3 9544.1 9394.5 9239.3 
9072.0 8889.5 8692.4 8460.8 8193.0 7888.8 7571.4 7234.9 6887.2 6522.5 
6142.2 5738.7 5327.3 4905.3 4484.9 4079.0 3683.3 3317.1 2987.7 2705.4 
2469.3 2272.7 2110.3 1979.3 1871.4 1780.7 1702.4 1632.3 1568.1 1505.7 
1440.2 1371.0 1299.8 1229.8 1157.9 1086.8 1015.8 946.5 873.3 787.3 
714.9 643.0 571.1 514.4 474.8 433.5 398.7 364.3 333.7 307.3 
283.3 257.2 233.2 213.1 195.7 180.8 166.0 151.9 137.6 123.0 
109.8 100.0 98.1 87.8 74.4 63.8 53.2 42.7 35.6 29.4 
23.4 17.7 13.5 9.2 6.5 3.8 1.1 0.3 0.1 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
10234.2 10204.4 10144.1 10050.8 9933.4 9793.5 9641.4 9474.2 9298.0 9109.0 
8911.2 8699.7 8467.2 8213.9 7939.6 7636.4 7310.9 6960.8 6592.1 6201.5 
5805.2 5403.6 4996.4 4582.7 4176.8 3790.5 3419.3 3079.4 2782.7 2530.8 
2318.7 2141.3 1997.9 1875.9 1772.2 1681.1 1598.6 1526.6 1460.9 1397.0 
1331.4 1265.2 1198.5 1129.7 1063.1 997.0 932.7 869.4 797.9 721.2 
645.8 570.4 518.5 479.3 452.9 423.7 388.9 358.7 330.1 301.8 
275.9 253.3 232.1 212.8 196.0 180.7 166.1 152.1 137.9 123.6 
110.2 97.8 86.9 76.8 67.9 59.0 50.1 42.1 35.0 28.7 
23.2 18.5 13.8 9.7 7.0 4.3 1.7 0.4 0.1 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
10234.2 10193.2 10128.8 10028.3 9904.4 9758.9 9591.6 9404.2 9203.9 8985.2 
8756.8 8510.7 8254.1 7972.9 7666.4 7347.6 7000.3 6631.9 6252.9 5862.0 
5471.5 5074.1 4682.7 4286.4 3902.1 3535.1 3194.7 2895.2 2632.7 2416.6 
2231.2 2077.2 1950.7 1843.6 1748.6 1664.8 1589.9 1521.5 1457.6 1393.5 
1329.6 1263.9 1196.6 1128.6 1060.5 995.9 932.5 861.6 787.8 721.2 
654.7 588.2 537.3 488.9 444.5 409.7 386.0 364.4 334.9 311.7 
286.7 260.0 236.5 216.7 199.2 182.1 166.2 150.8 135.8 121.7 
108.5 96.6 85.8 75.8 67.1 58.5 49.8 42.3 35.8 29.6 
23.7 19.2 14.7 10.6 7.8 5.1 2.3 0.7 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
10234.2 10184.3 10109.5 10005.8 9881.1 9731.5 9553.0 9354.3 9138.0 8899.1 
8646.6 8367.5 8078.8 7762.7 7428.8 7078.6 6712.8 6329.8 5947.7 5558.3 
5179.0 4797.7 4413.8 4035.0 3671.8 3334.9 3031.9 2774.1 2551.2 2363.2 
2206.6 2076.6 1966.8 1873.0 1790.6 1714.2 1644.9 1578.5 1513.6 1448.0 
1378.7 1308.6 1233.8 1156.7 1082.0 1012.2 943.5 868.3 797.9 728.5 
669.5 610.8 564.0 513.9 463.6 420.8 388.3 358.2 324.0 295.2 
259.3 230.3 213.4 198.7 181.9 166.7 153.1 141.1 129.4 117.5 
106.4 96.2 86.5 77.1 68.5 59.9 51.3 43.7 36.9 30.4 
24.6 20.0 15.7 11.7 8.6 5.8 3.4 1.1 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
10234.2 10174.7 10093.4 9981.6 9848.1 9692.9 9508.7 9310.9 9081.7 8832.4 
8558.9 8270.2 7955.9 7619.2 7267.2 6895.4 6516.9 6133.7 5753.6 5373.7 
4996.3 4616.4 4244.1 3876.0 3524.6 3210.0 2930.1 2693.6 2493.1 2324.9 
2185.1 2066.9 1968.7 1881.9 1807.2 1735.8 1668.0 1603.1 1541.4 1479.8 
1418.0 1347.3 1273.1 1199.9 1127.2 1058.1 983.2 903.4 828.2 757.8 
696.1 646.2 601.9 561.3 515.4 474.7 440.1 404.9 370.4 339.6 
313.7 286.0 261.4 242.4 222.5 202.8 184.2 165.6 147.0 130.9 
118.0 113.5 101.4 87.4 74.9 64.5 55.8 48.1 41.4 34.8 
28.3 23.0 18.6 14.2 9.8 6.2 3.3 1.3 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
10234.2 10164.2 10077.4 9965.6 9828.0 9668.0 9479.8 9281.1 9058.4 8813.9 
8546.9 8258.1 7951.5 7619.9 7270.5 6907.2 6524.8 6143.8 5752.0 5370.0 
4989.6 4606.0 4227.6 3851.9 3497.6 3168.9 2884.5 2644.6 2439.9 2271.6 
2130.1 2014.7 1913.2 1826.5 1749.8 1677.9 1611.2 1549.6 1487.9 1426.1 
1359.8 1294.7 1224.3 1157.2 1090.0 1025.0 953.7 869.1 784.1 701.6 
629.8 579.2 541.2 510.1 485.3 455.2 426.5 396.0 373.8 341.3 
308.7 287.0 266.5 245.8 222.2 201.0 181.9 162.8 143.7 128.3 
115.2 103.3 92.2 81.5 71.6 62.3 53.8 45.9 38.7 31.9 
26.0 21.5 17.0 12.5 9.1 6.3 3.4 1.3 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
10234.2 10163.4 10071.7 9955.1 9819.2 9659.1 9477.4 9281.9 9072.8 8838.8 
8589.5 8323.3 8033.4 7724.5 7396.4 7042.3 6670.4 6288.3 5895.5 5499.0 
5101.2 4700.2 4312.3 3920.2 3544.4 3194.7 2881.3 2619.5 2400.8 2220.4 
2074.8 1953.1 1852.0 1765.3 1687.3 1615.0 1548.3 1481.5 1414.8 1347.4 
1282.1 1213.0 1143.5 1072.7 1001.7 934.8 866.9 782.8 698.4 623.5 
545.1 485.0 442.4 405.3 374.2 345.5 318.5 297.1 275.9 250.0 
229.7 217.1 201.1 185.7 171.1 156.5 143.7 131.2 119.0 108.0 
98.0 88.9 80.2 71.7 63.6 55.9 48.5 41.6 35.3 29.4 
23.9 19.5 15.1 10.8 8.0 5.4 2.8 1.1 0.4 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
10234.2 10165.8 10074.1 9954.3 9820.0 9667.2 9499.1 9317.3 9128.3 8920.0 
8698.1 8454.4 8192.2 7903.9 7590.8 7253.4 6899.1 6517.2 6124.1 5706.8 
5281.3 4852.3 4429.1 4016.0 3616.2 3249.4 2924.0 2641.1 2409.3 2216.9 
2061.0 1932.7 1826.5 1734.0 1655.4 1582.3 1515.9 1449.5 1383.1 1314.6 
1247.6 1181.9 1115.3 1046.7 979.6 915.8 860.8 798.8 722.9 647.1 
552.3 477.3 416.3 368.2 321.8 281.7 249.8 228.2 212.4 198.2 
185.4 174.8 164.2 153.6 144.4 135.7 126.9 118.2 109.8 101.3 
93.1 84.8 76.8 68.5 60.6 53.3 46.2 39.4 32.7 26.9 
21.8 17.7 13.7 9.6 7.0 4.6 2.5 1.0 0.4 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
10234.2 10172.3 10074.9 9959.1 9826.4 9683.3 9535.3 9377.7 9219.2 9046.3 
8850.1 8637.7 8392.4 8118.2 7815.1 7481.3 7124.4 6750.7 6363.1 5958.1 
5530.8 5083.9 4636.5 4195.3 3781.1 3397.4 3049.0 2754.6 2502.9 2300.0 
2133.1 2001.0 1890.9 1797.5 1719.3 1649.1 1583.5 1522.1 1460.8 1399.3 
1333.1 1265.2 1196.6 1127.9 1063.7 1001.0 942.2 877.3 797.6 709.3 
630.5 554.5 500.7 467.0 430.6 389.8 348.2 313.2 282.3 256.8 
235.1 214.8 197.6 183.0 169.3 155.6 142.9 130.1 117.7 107.3 
103.3 98.2 88.3 75.5 65.3 56.5 48.3 41.0 34.4 28.8 
23.6 19.1 14.6 10.1 7.0 4.2 2.2 0.9 0.4 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
10234.2 10180.3 10088.6 9975.2 9845.7 9713.0 9580.3 9440.4 9306.1 9162.1 
8992.4 8800.2 8574.2 8312.0 8019.4 7707.6 7380.8 7046.0 6688.5 6305.1 
5888.5 5442.4 4976.3 4514.5 4062.1 3645.5 3258.5 2928.3 2649.4 2430.0 
2257.5 2120.7 2013.0 1924.7 1848.5 1782.9 1722.6 1663.8 1602.4 1538.7 
1475.0 1411.2 1336.2 1262.8 1190.2 1121.5 1054.1 979.8 894.9 818.2 
753.3 693.4 645.5 617.1 581.4 544.8 493.1 444.2 408.2 369.5 
329.0 295.9 267.4 240.5 220.0 200.0 181.5 163.0 144.6 128.6 
112.6 98.7 86.3 75.0 64.4 54.9 46.7 39.4 32.7 26.9 
21.6 17.9 14.1 10.4 8.3 6.0 3.1 1.1 0.5 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
10234.2 10197.2 10111.9 9998.5 9874.7 9746.0 9614.1 9489.4 9368.8 9236.9 
9084.9 8904.7 8686.8 8430.2 8153.6 7861.7 7565.5 7269.2 6959.2 6614.8 
6227.9 5792.1 5326.8 4848.6 4372.3 3907.7 3476.5 3109.3 2795.0 2554.8 
2365.2 2222.2 2107.4 2014.6 1941.0 1877.9 1821.0 1765.3 1706.9 1646.4 
1582.1 1515.1 1448.0 1373.6 1298.0 1224.8 1154.1 1074.3 991.8 916.7 
865.8 801.0 734.6 696.6 661.5 615.7 563.8 509.4 462.6 425.0 
384.2 341.8 304.6 270.4 241.4 215.1 193.4 171.7 150.0 131.4 
115.4 101.5 89.0 77.3 66.6 57.1 48.6 41.1 34.5 28.4 
23.0 19.1 15.2 11.2 9.1 6.5 3.3 1.1 0.5 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
10234.2 10204.4 10135.3 10035.5 9918.1 9791.0 9659.9 9540.1 9425.1 9309.3 
9170.2 9008.5 8808.2 8574.2 8307.2 8026.5 7728.4 7433.8 7125.8 6797.7 
6425.4 6006.5 5550.1 5072.6 4577.6 4106.1 3650.4 3257.3 2907.9 2636.8 
2418.6 2256.7 2123.1 2021.7 1933.0 1857.8 1791.2 1727.7 1665.2 1601.3 
1531.3 1461.4 1391.1 1311.1 1231.8 1152.7 1080.9 1007.6 920.3 835.3 
772.1 725.6 671.5 641.3 609.4 560.3 507.3 458.7 415.5 375.3 
335.7 299.4 266.5 239.8 216.4 196.4 178.9 161.3 143.8 128.1 
113.7 100.5 88.7 77.6 67.0 57.2 48.7 41.2 34.2 28.1 
22.6 18.7 14.7 10.8 8.7 6.3 3.5 1.2 0.5 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
10234.2 10222.1 10166.6 10082.2 9976.8 9857.8 9738.8 9616.5 9502.3 9386.5 
9261.0 9115.5 8946.6 8747.9 8515.5 8250.9 7951.5 7626.8 7283.6 6921.4 
6530.1 6096.4 5628.2 5133.3 4649.0 4173.0 3723.9 3327.0 2967.9 2673.7 
2427.6 2235.5 2078.5 1954.8 1853.3 1766.6 1689.3 1619.3 1555.7 1492.1 
1428.5 1359.0 1284.4 1209.4 1130.9 1054.5 983.4 919.9 841.6 752.4 
672.5 606.7 534.6 499.1 458.6 415.2 374.3 335.5 300.7 273.8 
253.6 229.4 206.3 187.8 172.8 157.7 145.7 133.8 121.8 110.6 
101.5 95.4 91.0 80.4 68.3 58.6 49.9 42.4 35.9 30.3 
24.9 20.3 15.7 11.2 8.0 5.1 2.7 1.2 0.5 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
10234.2 10234.2 10203.6 10140.1 10058.9 9957.5 9845.7 9726.7 9607.7 9484.6 
9347.9 9203.9 9039.1 8854.1 8633.7 8389.2 8094.1 7764.2 7401.2 7004.9 
6575.9 6119.5 5651.9 5159.0 4679.4 4201.0 3754.2 3347.4 2981.7 2669.8 
2407.6 2197.2 2030.8 1893.3 1784.5 1689.7 1608.2 1541.2 1474.1 1407.0 
1338.8 1270.7 1202.0 1131.6 1059.2 986.4 918.3 855.1 785.1 696.8 
602.7 516.1 438.8 394.4 348.2 302.9 265.6 240.3 223.1 208.0 
194.5 182.0 170.9 159.8 150.3 141.3 132.4 123.5 114.7 106.3 
98.1 89.7 81.5 73.2 65.0 57.2 49.8 42.8 35.8 29.6 
24.2 19.9 15.5 11.2 8.9 6.4 3.7 1.6 0.5 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
10234.2 10248.7 10236.6 10196.4 10139.3 10063.7 9970.4 9861.0 9742.0 9607.7 
9454.9 9281.1 9094.6 8875.0 8643.4 8384.4 8086.8 7767.4 7414.5 7026.9 
6608.8 6170.2 5707.0 5232.3 4752.5 4296.3 3830.8 3409.7 3020.9 2687.1 
2412.6 2196.7 2025.0 1891.3 1781.8 1690.4 1610.5 1544.6 1478.7 1412.8 
1345.8 1278.9 1211.1 1143.1 1073.2 998.1 925.5 855.7 780.9 691.2 
611.8 543.0 470.9 424.6 390.6 359.8 334.5 314.1 295.3 269.3 
243.0 223.1 207.6 192.3 177.9 163.5 149.2 136.9 125.9 114.9 
104.3 94.3 85.3 76.8 68.4 60.4 52.8 45.5 38.6 32.6 
26.9 22.1 17.3 12.5 9.8 7.2 4.5 1.9 0.7 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
10234.2 10259.9 10265.6 10252.7 10219.7 10165.0 10092.6 9999.3 9885.9 9751.6 
9588.4 9396.1 9179.8 8942.5 8676.3 8391.6 8080.4 7737.8 7366.4 6964.7 
6538.1 6092.1 5639.0 5180.6 4722.8 4269.3 3823.0 3408.8 3031.9 2707.9 
2446.0 2240.3 2077.6 1947.0 1842.2 1752.7 1675.4 1607.3 1546.9 1486.5 
1426.1 1360.3 1291.4 1220.9 1150.3 1078.2 1008.1 938.8 863.8 782.0 
695.3 618.5 560.0 522.1 494.5 472.3 448.7 417.5 386.9 366.4 
335.3 301.2 275.7 255.9 233.0 211.7 192.3 173.7 155.1 139.6 
125.1 112.3 100.5 89.4 78.8 68.8 59.1 50.7 43.0 36.1 
29.7 24.0 19.7 15.3 10.9 8.0 5.0 2.2 0.7 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
10234.2 10265.6 10282.4 10276.0 10255.9 10220.5 10165.0 10083.0 9980.8 9848.9 
9690.5 9495.9 9271.5 9024.6 8750.3 8445.5 8111.7 7747.0 7357.4 6942.0 
6507.8 6063.8 5614.4 5166.2 4716.0 4274.1 3841.1 3436.0 3065.8 2753.0 
2497.8 2296.7 2137.4 2011.0 1907.8 1819.9 1745.6 1677.1 1615.4 1554.2 
1490.6 1423.6 1353.5 1277.6 1200.7 1125.5 1052.8 986.3 914.2 839.7 
762.4 706.4 650.6 594.8 545.2 499.9 462.8 422.7 385.4 356.2 
326.4 295.0 272.0 251.8 231.3 212.1 194.0 176.4 159.4 143.3 
128.1 114.7 105.7 96.9 83.6 71.2 61.4 51.5 43.8 37.0 
30.3 24.5 19.7 15.3 11.2 7.4 4.7 2.1 0.6 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
10234.2 10263.9 10290.5 10288.9 10273.6 10238.2 10176.3 10093.4 9993.7 9861.8 
9707.4 9520.0 9302.1 9056.8 8786.5 8498.6 8179.3 7834.0 7455.4 7055.4 
6626.0 6184.7 5740.0 5287.3 4841.5 4401.9 3964.9 3551.9 3162.8 2829.3 
2552.6 2334.5 2162.4 2023.7 1913.6 1821.3 1741.2 1667.5 1599.6 1535.7 
1468.3 1399.7 1326.1 1248.0 1165.9 1082.5 1000.2 926.9 850.9 773.8 
715.2 656.6 598.1 549.1 500.3 454.3 415.0 375.2 334.6 312.3 
281.8 248.0 223.6 202.5 184.4 169.9 156.6 144.9 133.4 122.3 
111.5 100.9 91.2 81.9 73.1 64.7 56.4 48.1 40.8 34.3 
28.1 22.3 17.7 13.3 10.1 7.6 4.9 2.1 0.6 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
10234.2 10270.4 10284.9 10278.4 10246.2 10194.8 10125.6 10031.5 9922.9 9791.8 
9639.8 9466.1 9273.1 9055.9 8818.7 8559.7 8280.6 7966.7 7635.1 7263.5 
6855.1 6424.9 5972.4 5510.1 5039.7 4580.0 4121.9 3691.1 3284.4 2923.0 
2612.2 2359.2 2163.3 2003.4 1876.2 1771.7 1681.6 1602.3 1530.2 1462.2 
1395.3 1328.9 1260.1 1191.7 1120.3 1048.3 974.0 902.9 836.0 766.1 
695.7 625.3 554.9 503.9 462.7 428.0 401.1 376.2 341.9 313.7 
295.6 271.2 246.5 223.0 203.2 186.6 170.7 155.8 141.4 127.3 
114.0 101.2 90.1 79.9 71.1 62.3 53.5 45.8 38.8 32.7 
26.7 21.4 16.8 12.4 9.2 6.6 4.0 1.4 0.4 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
10234.2 10272.8 10276.8 10253.5 10198.8 10126.4 10034.7 9931.8 9813.6 9683.3 
9555.4 9413.8 9261.0 9089.7 8895.9 8675.5 8424.6 8127.0 7794.1 7418.2 
7018.5 6584.9 6133.4 5656.3 5173.7 4692.4 4226.9 3781.9 3369.8 3000.9 
2676.5 2414.5 2200.0 2028.9 1892.3 1778.7 1684.9 1603.2 1530.7 1462.6 
1396.0 1330.4 1263.1 1194.0 1125.2 1056.3 989.0 924.3 861.7 787.8 
717.2 634.2 550.9 502.1 464.8 429.8 398.4 368.0 340.2 313.9 
289.7 266.7 244.8 225.0 206.3 189.1 173.5 158.8 144.0 129.2 
115.3 102.6 91.4 80.9 71.9 62.5 53.1 45.1 37.7 31.2 
25.5 20.4 15.5 11.0 7.5 5.1 2.6 0.8 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
10234.2 10260.7 10253.5 10211.7 10136.9 10042.0 9935.0 9817.6 9697.7 9585.1 
9468.5 9345.5 9215.2 9055.9 8867.8 8642.6 8388.4 8109.3 7797.0 7459.7 
7095.8 6699.5 6278.8 5813.3 5331.5 4848.6 4367.0 3907.5 3475.4 3086.9 
2753.9 2484.4 2271.5 2103.1 1970.0 1861.0 1773.6 1698.1 1628.1 1560.1 
1492.9 1424.6 1351.6 1281.3 1211.0 1139.0 1066.8 993.7 923.4 849.2 
762.7 690.5 618.4 546.3 497.7 457.9 428.9 393.7 359.8 329.3 
301.2 276.6 251.7 227.7 206.9 188.6 170.4 152.7 137.0 122.2 
109.6 98.3 90.1 86.2 76.6 64.0 53.3 46.0 38.6 31.2 
25.1 19.2 14.3 10.2 7.3 4.4 1.5 0.4 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
10234.2 10256.7 10229.4 10171.5 10079.8 9968.0 9848.9 9728.3 9610.9 9499.9 
9385.7 9258.6 9111.4 8925.7 8712.5 8472.1 8213.1 7936.6 7645.8 7346.3 
7032.8 6682.8 6290.3 5859.5 5388.5 4909.9 4420.6 3949.1 3500.9 3105.0 
2770.8 2515.2 2316.0 2162.9 2045.1 1949.4 1873.0 1806.9 1745.8 1683.0 
1615.8 1547.2 1475.8 1403.2 1325.7 1245.6 1163.8 1084.1 1004.8 920.6 
834.7 741.7 676.1 611.2 546.3 506.2 466.6 420.5 380.1 346.2 
309.4 276.9 252.1 228.9 207.7 187.9 170.3 155.5 141.1 127.3 
114.0 101.9 90.8 80.0 70.5 61.0 51.5 43.3 35.6 28.5 
22.2 16.7 12.3 8.9 6.4 3.8 1.2 0.3 0.1 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
10234.2 10244.6 10206.8 10136.1 10037.1 9918.1 9790.2 9664.0 9551.4 9435.6 
9312.5 9169.3 8998.0 8794.6 8563.7 8308.8 8042.6 7761.2 7468.2 7164.5 
6843.7 6486.5 6088.1 5654.3 5194.1 4732.3 4265.5 3814.8 3393.8 3034.1 
2737.0 2503.5 2321.3 2181.6 2070.9 1981.5 1907.1 1843.0 1783.5 1723.0 
1658.0 1590.3 1517.2 1440.3 1359.8 1272.3 1183.5 1097.2 1016.7 931.3 
852.8 791.1 714.5 645.3 576.4 528.6 474.0 421.5 370.9 335.4 
300.1 268.4 239.8 216.0 193.4 174.3 158.2 143.6 129.9 117.2 
104.9 94.0 83.5 73.7 65.1 56.6 48.1 40.9 33.7 26.6 
20.7 15.8 11.7 8.3 5.9 3.4 0.9 0.3 0.1 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
